Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
JIEAN ROBOT
Description
PSH8 - Standard/Built-in Guideway Ball Screw Actuator
Bill of material
PSH8-L05-50-BC-T20-C1
OM
Ontology Model
PSH8
BSL
Ball Screw Lead
mm
STROKE
Effective Stroke
mm
Enter value for STROKE
Effective Stroke
mm
cm
inch
ft
POS
Pos
mm
Enter value for POS
Pos
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
BRAKE
Brake
OS
Origin sensor
LS
Limit Sensor
L
328.0 mm
A
50 mm
M
1 mm
N
6 mm
P
50 mm
WEIGHT
Weight
3.91 kg
Preview - Generation
Preview
Quotation
3D
2D

使用演示说明