Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
JIEAN ROBOT
Description
PSH12 - Standard/Built-in Guideway Ball Screw Actuator
Bill of material
PSH12-L5-50-BC-T40-C1
OM
Ontology Model
PSH12
BSL
Ball Screw Lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Pos
mm
Enter value for POS
Pos
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
BRAKE
Brake
OS
Origin sensor
LS
Limit Sensor
L
344.0 mm
A
100 mm
M
1 mm
N
6 mm
P
100 mm
WEIGHT
Weight
5.05 kg
Preview - Generation
Öngörünüm
Quotation
3D
2D

使用演示说明