Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
JIEAN ROBOT
Description
PBS220 - Timing Belt Drive
Bill of material
PBS220-P40-S100-L-T75-C1-N
MODEL
Ontology Model
PBS220
TB
Timing Belt
LEAD
Lead
40 mm
S
Effective Stroke
mm
Wert eingeben für S
Effective Stroke
mm
cm
inch
ft
POS
Pos
mm
Wert eingeben für POS
Pos
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
MPO
Motor Power Output
75 : 750W
BRAKE
Brake
OS
Origin sensor
LS
Limit Sensor
PIN
SO
Special options
N : Non-standard Model
L
474 mm
A
100 mm
M
1 mm
N
6 mm
WEIGHT
Weight
30.3 kg
Preview - Generation
Vorschau
Angebot
3D
Bemaßung
2D

使用演示说明