Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
JIEAN ROBOT
Description
PBS120 - Timing Belt Drive
Bill of material
PBS120-P40-S100-L-T40-C1-N
MODEL
Ontology Model
PBS120
TB
Timing Belt
LEAD
Lead
40 mm
S
Effective Stroke
mm
Enter value for S
Effective Stroke
mm
cm
inch
ft
POS
Pos
mm
Enter value for POS
Pos
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
MPO
Motor Power Output
40 : 400W
BRAKE
Brake
OS
Origin sensor
LS
Limit Sensor
SO
Special options
N : Non-standard Model
PIN
Pin
L
401 mm
A
100 mm
M
1 mm
N
6 mm
WEIGHT
Weight
7.5 kg
Preview - Generation
Öngörünüm
Quotation
3D
2D

使用演示说明